IESNA:LM-63-2002
[TEST]P1203833
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-827-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18218
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1951.5 1951.5 1938.5 1931.9 1936.6 1958 1997.1 2043.6 2125.4 2235.2
2362.6 2517.9 2686.3 2886.3 3128.1 3404.4 3692.7 3954.1 4163.4 4324.3
4440.6 4469.4 4315.9 3963.4 3469.5 2724.4 1747.8 1053.9 674.4 457.6
334.9 249.3 211.1 175.8 122.8 53 0
1951.5 1949.6 1937.5 1929.2 1937.5 1956.1 1993.3 2045.4 2129.1 2237
2374.7 2529.1 2698.4 2893.7 3139.3 3396.9 3689 3951.3 4159.7 4326.2
4446.2 4479.6 4336.4 3992.2 3503.9 2769.1 1795.2 1075.3 686.5 461.4
355.3 250.2 200 163.7 117.2 54.9 0
1951.5 1951.5 1945 1942.2 1955.2 1985.9 2035.2 2100.3 2190.5 2305.9
2443.5 2598.9 2770 2966.3 3193.2 3458.3 3756 4041.5 4270.4 4445.2
4573.6 4633.1 4530.8 4219.2 3721.6 3029.5 2069.6 1211.1 767.4 482.8
389.7 297.7 199.1 147.9 111.6 55.8 0
1951.5 1953.3 1953.3 1957.1 1983.1 2030.5 2101.2 2185.9 2291.9 2415.6
2556.1 2710.5 2885.4 3081.6 3302.1 3555.1 3849 4144.8 4415.5 4624.8
4772.6 4866.6 4859.2 4648 4189.4 3578.3 2717.9 1647.3 967.4 573
405.5 316.3 254.9 199.1 130.2 57.7 0
1951.5 1952.4 1959.8 1977.5 2015.7 2075.2 2166.3 2271.4 2389.6 2517.9
2661.2 2817.5 2984.9 3173.7 3383 3622 3885.3 4188.5 4501 4774.5
4977.3 5107.5 5187.5 5169.8 4920.5 4394.1 3691.8 2698.4 1525.5 863.2
490.2 349.7 263.2 179.5 102.3 42.8 0
1951.5 1952.4 1971 2005.4 2054.7 2124.5 2224 2336.6 2464 2599.8
2739.3 2885.4 3044.4 3221.1 3422.1 3646.2 3900.2 4171.8 4473.1 4784.7
5067.5 5279.6 5419.1 5514.9 5550.3 5385.6 4881.5 4121.5 3007.2 1708.7
853.9 454.8 283.7 173.9 87.4 30.7 0
1951.5 1957.1 1985 2032.4 2092.9 2169.1 2260.3 2371 2491.9 2618.4
2747.7 2884.4 3031.4 3194.2 3376.5 3583.9 3808.1 4055.5 4316.9 4583.8
4856.4 5133.5 5377.3 5566.1 5699.1 5812.6 5847.9 5548.4 4806.1 3544.8
2031.5 859.5 384.2 166.5 80 30.7 0
1951.5 1959.8 1995.2 2060.3 2140.3 2221.2 2309.6 2396.1 2482.6 2580.3
2690 2807.2 2939.3 3080.7 3242.5 3424.8 3634.1 3856.4 4102 4352.2
4608.9 4855.4 5105.6 5345.6 5579.1 5790.2 5995.8 6223.7 6266.5 5673
3985.7 2224.9 768.3 312.5 146 40.9 0
1951.5 1965.4 2008.2 2082.6 2171.9 2255.6 2349.6 2426.8 2491 2557
2632.4 2722.6 2818.4 2930 3073.2 3237 3425.8 3644.4 3865.7 4109.4
4361.5 4600.6 4841.5 5082.4 5303.8 5502.8 5713 5958.6 6256.3 6442.3
5429.3 3370.9 1207.3 384.2 161.8 40.9 0
1951.5 1964.5 2011 2090.1 2179.4 2273.3 2371.9 2446.3 2505.8 2567.2
2635.1 2701.2 2778.4 2884.4 3022.1 3176.5 3360.7 3570 3788.5 4022
4262.9 4506.6 4744.7 4989.4 5213.5 5390.3 5555.8 5763.3 5976.3 6250.7
5513.1 3539.3 732 188.8 80 31.6 0
1951.5 1963.6 2011 2091.9 2186.8 2280.8 2380.3 2455.6 2517 2574.7
2639.8 2707.7 2783 2895.6 3029.5 3187.7 3382.1 3588.6 3806.2 4048.1
4292.7 4530.8 4771.7 5010.8 5233.1 5403.3 5575.4 5778.1 5974.4 6220.9
5310.3 3157 553.4 160.9 70.7 23.3 0
